CAD model selection
245150
Company
dk Fixturing systems
Description
Basic rail M8; adjustment range 150 mm - -
Bill of material
245150
BEST
Order No.
245150
B
width
40 mm
H
Height
12 mm
L
Length
215 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D