CAD model selection
245201
Company
dk Fixturing systems
Description
Clamping fastener - -
Bill of material
245201
BEST
Order No.
245201
H
height
50 mm
L
Length
80 mm
B
Width
30 mm
BEZ
Description
SW 40 M8
GEWINDE
Thead
M8
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.