CAD model selection
261000
Company
dk Fixturing systems
Description
dk0306 - -
Bill of material
261000
BEST
Order No.
261000
AUSF
version
Standard
RLGS
-
± 0.01 mm
TGN
Vernier scale accuracy
± 10 min
SH
Centre height
24
B
width
89
H
height
60
L
Length
119.5
AUFNAHME
Mount
4 x M 4
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D