CAD model selection
261050
Company
dk Fixturing systems
Description
dk0306 - -
Bill of material
261050
BEST
Order No.
261050
AUSF
version
Erhöhung zur Nutzuung mit Reitstock
RLGS
-
± 0.01 mm
TGN
Vernier scale accuracy
± 10 min
SH
Centre height
50
B
width
60
H
height
26
L
Length
75.0
AUFNAHME
Mount
T-Nut 6
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.