CAD model selection
266500
Company
dk Fixturing systems
Description
Small-parts clamp, smooth - -
Bill of material
266500
BEST
Order No.
266500
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping width
5.0 mm
SPANNW
Span (W)
0–1,6 mm
D
diameter
12 mm
L
Length
82 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.