CAD model selection
266700
Company
dk Fixturing systems
Description
Small-parts clamp with V-block - -
Bill of material
266700
BEST
Order No.
266700
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping width
2.5 mm
SPANNW
Span (W)
1.5–3.0 mm
D
diameter
12 mm
L
Length
82 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.