CAD model selection
266900
Company
dk Fixturing systems
Description
Forked clamp - -
Bill of material
266900
BEST
Order No.
266900
SSTELLE
Interface fitted
SWA 5 mm
BACKENB
Jaq width
4 mm
SPANNW
Span (W)
0-12 mm
SPANNT
Clamping depth (T)
15 mm
B
width
4 mm
H
height
20 mm
L
Length
41 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D