CAD model selection
267610
HELP_VARIABLE
Company
dk Fixturing systems
Description
Small-parts clamp with screw clamping - -
Bill of material
267610
BEST
Order No.
267610
SSTELLE
Interface fitted
SWA 5 mm
KLEMMF
Klemmfläche
Prism
SPANNB
Clamping width
4.8 mm
SPANNW
Span (W)
3.2-6 mm
T
Clamping depth (T)
- mm
D
diameter
12 mm
L
Length
80 mm
BS
Description
Information
Infotext
TYP1
2.000
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.