CAD model selection
268900
Company
dk Fixturing systems
Description
Rest angle with spring clamp - -
Bill of material
268900
BEST
Order No.
268900
SSTELLE
Interface fitted
SWA 5
NUTEN
Slots
T-Slot 5 mm
ZT
Tooth pitch
7.5 mm
B
width
80 mm
H
Height
10 mm
L
Length
120 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D