CAD model selection
269050
Company
dk Fixturing systems
Description
Multispannfix - -
Bill of material
269050
BEST
Order No.
269050
GR
size
1
SPANNB
Clamping range
40 mm
B
width
100 mm
H
height
10 mm
L
Length
124 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D