CAD model selection
269300
Company
dk Fixturing systems
Description
Spring fingers with quick-change adapter - -
Bill of material
269300
BEST
Order No.
269300
SSTELLE
Interface fitted
SWA 5 mm
T
thickness
1.1 mm
L1
Length
60 mm
L2
Length
34 mm
AUSF
Description
Round
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D