CAD model selection
269700
Company
dk Fixturing systems
Description
Satellite mounts, universal - -
Bill of material
269700
BEST
Order No.
269700
AUFN
Mount
Horizontal
FSG
For articulated clamping arms
SU
AUSF
Version
-
SSTELLE
Interface fitted
- mm
B
width
16 mm
D
diameter
- mm
H
height
20.0 mm
L
Length
30 mm
M
thread
M 8 mm
BS
Description
Infotext
TYP1
2.000 mm
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.