CAD model selection
270500
Company
dk Fixturing systems
Description
Swivel unit Monoball - -
Bill of material
270500
BEST
Order No.
270500
SSTELLE
Interface fitted
SWA 39 mm
B
Width
53,5 mm
H
Height
116,5 mm
L
Length
60 mm
GEW
Weight
0,86 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D