CAD model selection
270550
Company
dk Fixturing systems
Description
SWA39 quick-release holder with rod end - -
Bill of material
270550
BEST
Order No.
270550
BESCHR
Description
Rotatable 360°, Swivel 30°
B
width
60 mm
H
height
66.5 mm
L
Length
60.0 mm
BS
Description
Informationtext
Preview - Generation
Preview
Quotation
3D
2D