CAD model selection
270570
Company
dk Fixturing systems
Description
Swivel unit with universal joint - -
Bill of material
270570
BEST
Order No.
270570
SSTELLE
Interface fitted
SWA 39
B
width
60 mm
H
height
99.5 mm
L
Length
60 mm
GEW
weight
0,52 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D