CAD model selection
2709750
Company
dk Fixturing systems
Description
25 mm precision vice - -
Bill of material
2709750
BEST
Order No.
270975
AUSF
version
2 x M 4
B
width
- mm
B1
Height
25 mm
H
Height
25 mm
H1
Height
25
L1
Length
75 mm
L
Length
- mm
SPANNW
Jaw width
mm
WS
Material
Stainless steel
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.