CAD model selection
272920
Company
dk Fixturing systems
Description
U-clamp - -
Bill of material
272920
BEST
Order No.
272920
B
width
46 mm
L
Length
16.5 mm
SPANNB
Clamping range
Ø 4–45 (for 120° V-block) mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D