CAD model selection
273320
Company
dk Fixturing systems
Description
Quick-action clamp - -
Bill of material
273320
BEST
Order No.
273320
NUTEN
Slots
T-Nut 5 mm
SSTELLE
Interface fitted
SWA 39
B
width
53.5 mm
H
height
11.5 mm
L
Length
60 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D