CAD model selection
273330
Company
dk Fixturing systems
Description
90° angle element - -
Bill of material
273330
BEST
Order No.
273330
NUTEN
Slots
T-slot 5 mm
B
width
40 mm
H
height
50 mm
L
Length
25 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D