CAD model selection
273700
Company
dk Fixturing systems
Description
Quick-action clamp with fixed height extension - -
Bill of material
273700
BEST
Order No.
273700
SSTELLE
Interface fitted
SWA 39 mm
B
Width
53,5 mm
H
Height
111,5 mm
L
Length
60 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.