CAD model selection
278210
Company
dk Fixturing systems
Description
Magnetic clamping fixture with on/off switch - -
Bill of material
278210
BEST
Order No.
278210
SSTELLE
Interface fitted
SWA 39 mm
B
width
60 mm
D
80 mm
H
height
85 mm
L
Length
60 mm
HALTEKRAFT
Magnetic force (N)
500 N
GEW
weight
2,5 kg
BS
Bescheibung
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.