CAD model selection
281438
Company
dk Fixturing systems
Description
Plate clamping claws with stop - -
Bill of material
281438
BEST
Order number
281438
PD
For plate thickness
20 mm
B
Breitemm
47 mm
H
height
30 mm
H1
height
10.2 mm
L
Length
40 mm
L1
Length
24 mm
M
Thread
M 8 mm
M1
Thread
M 5 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D