CAD model selection
282115
Company
dk Fixturing systems
Description
50 mm precision vice - -
Bill of material
282115
BEST
Order No.
282115
BACKENB
Jaw width
50 mm
AUSF
version
4 supoort surfaces
ZU
Zubehör
without
SPANNW
mm
GEW
weight
0,82 kg
BS
Description
Infotext
B
width
50 mm
H
Height
36.5 mm
H1
Height
32.5 mm
L
Length
60 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.