CAD model selection
287100
Company
dk Fixturing systems
Description
Bridge supports - -
Bill of material
287100
BEST
Order No.
287100
B
width
27 mm
B1
width
10 mm
H
height
30 mm
L
Length
152 mm
L1
Distance between centres
125 mm
BS
Description
Infotext
AABSTAND
Distance between centres
90.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.