CAD model selection
287200
Company
dk Fixturing systems
Description
Pair of adjustable V-blocks - -
Bill of material
287200
BEST
Order No.
287200
B
width
24 mm
B1
width
10.1 mm
H
total height
27.0 mm
H1
height
12.0 mm
L
Length
25 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.