CAD model selection
287500
Company
dk Fixturing systems
Description
Adjustable stop - -
Bill of material
287500
BEST
Order No.
287500
B
Width
12 mm
H
Height
30 mm
L
Length
153 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D