CAD model selection
292700
Company
dk Fixturing systems
Description
Suction cup adapter - -
Bill of material
292700
BEST
Order No.
292700
SSTELLE
Interface fitted
SWA 5 mm
AUSF
Version
For cups with M 5 mount
B
width
- mm
D
diameter
14 mm
H
height
25 mm
M
thread
M 5 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D