CAD model selection
294000
Company
dk Fixturing systems
Description
Vacuum plate – square - -
Bill of material
294000
BEST
Order No.
294000
SSTELLE
Interface fitted
SWA 39 mm
SF
Max. suction area
100x100 mm
B
width
59 mm
B1
width
110 mm
H
height
64 mm
L
Length
75 mm
L1
Length
110 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D