CAD model selection
297800_1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Thread reducer - -
Bill of material
297800_1
BEST
Order No.
297800
D
diameter
16.0 mm
D1
diameter
- mm
H
height
17 mm
L
Length
10 mm
M
Male thread
M 8 mm
M1
Female thread
M 10 mm
SW
Width across flats
13 mm
BS
Description
Information
Infotext
Preview - Generation
Preview
Quotation
3D
2D