CAD model selection
302100
Company
dk Fixturing systems
Description
Grips - -
Bill of material
302100
BEST
Order No.
302100
SSTELLE
Interface fitted
SWA 5 mm
SPANNT
Jaw depth
5 mm
SPANNH
Clamping width
3 mm
D
diameter
17 mm
H
height
23.5 mm
L
Length
34 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D