CAD model selection
306000
Company
dk Fixturing systems
Description
dk0210 - -
Bill of material
306000
BEST
Order No.
306000
AUSF
version
2-teilig
B
width
25 mm
H
height
70 mm
H1
Centre height
50 mm
L
Length
65 mm
L1
Length
80 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D