CAD model selection
306020
Company
dk Fixturing systems
Description
dk0210 - -
Bill of material
306020
BEST
Order No.
306020
AUSF
version
1-teilig, nur bewegliche Spitze
B
width
25 mm
H
height
70 mm
H1
Centre height
50 mm
L
Length
- mm
L1
Length
80 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.