CAD model selection
306120
Company
dk Fixturing systems
Description
Live tailstock centre - -
Bill of material
306120
BEST
Order No.
306120
SW
Centre angle
60° mm
D
diameter
14 mm
D1
diameter
20 mm
M
thread
M8x1 mm
L
Length
88.2 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.