CAD model selection
307610
Company
dk Fixturing systems
Description
Jaws with 2 rows of pins holes - -
Bill of material
307610
BEST
Order No.
307610
WS
Material
Steel
BACKENB
Jaw width
80 mm
LUMFANG
Scope of delivery
One set
BESCHR
Description
forr ø 5 mm pins
B
width
80 mm
B1
Distance
55 mm
D
diameter
6.5 mm
H
height
33 mm
H1
Distance
16.5 mm
L
Length
14.9 mm
Preview - Generation
Preview
Quotation
3D
2D