CAD model selection
308820
Company
dk Fixturing systems
Description
Smooth jaws - -
Bill of material
308820
BEST
Order No.
308820
WS
Material
Stainless steel
BACKENB
Jaw width
125 mm
LUMFANG
Scope of delivery
1 set with fastening screws
B
width
125 mm
B1
Distance
90 mm
D
diameter
6.6 mm
H
height
38 mm
H1
Distance
19 mm
L
Length
16 mm
Preview - Generation
Preview
Quotation
3D
2D