CAD model selection
313805
Company
dk Fixturing systems
Description
Quick action clamp with switching magnet - -
Bill of material
313805
BEST
Order No.
313805
SSTELLE
Interface fitted
SWA 39 mm
B
Width
53 mm
B1
Width
50 mm
H
Height
66,5 mm
L
Length
60 mm
L1
Length
76 mm
Preview - Generation
Preview
Quotation
3D
2D