CAD model selection
314010
Company
dk Fixturing systems
Description
Quick-action clamp on a pivot unit (fine adjustment) - -
Bill of material
314010
BEST
Order No.
314010
SCHWENK
Swivel range
°
SSTELLE
Interface fitted
SWA 39 mm
AUSF
version
-
B
width
60 mm
H
height
96,5 mm
L
Length
86 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D