CAD model selection
314030
Company
dk Fixturing systems
Description
Quick-action rotary and pivot unit clamp - -
Bill of material
314030
BEST
Order No.
314030
B
width
60 mm
H
height
132.5 mm
L
Length
60 mm
SCHWENK
Swivel range
°
DREH
Rotation
°
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.