CAD model selection
314440
Company
dk Fixturing systems
Description
dk0443 - -
Bill of material
314440
BEST
Order No.
314440
BEZ
Bezeichnung
SWA 39 Präzisions-Positioniertisch X-,Y- und 360°-Verstellung
B
width
230 mm
B1
width
8.1 mm
B2
Distance
100 mm
H
height
1235.0 mm
H1
height
20 mm
L
Length
200 mm
L1
Distance
100 mm
VERSTELL
travel
155 mm
M
thread
M 8 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D