CAD model selection
319500
Company
dk Fixturing systems
Description
Support pins - -
Bill of material
319500
BEST
Order No.
319500
AUSF
version
R4 x 20 mm support
BS
Description
Infotext
D
diameter
8.0 mm
H
height
24 mm
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.