CAD model selection
322001
Company
dk Fixturing systems
Description
Small screw jack set - -
Bill of material
322001
BEST
Order No.
322001
VERSTELL
Range
50 mm
NUTEN
Slots
T-Slot 5 mm
B
width
12 mm
H
Height
51.6 mm
H1
Height
10 mm
L
Length
81 mm
SW
width across flats
10 mm
BS
Description
Infotext mm
Preview - Generation
Preview
Quotation
3D
2D