CAD model selection
322400
Company
dk Fixturing systems
Description
Hexagonal extensions M 10 and M 8 - -
Bill of material
322400
BEST
Order No.
322400
L
Length
50 mm
L1
Length
11 mm
M
Male thread
M 10 mm
M1
Female thread
M 10 mm
SW
width across flats
17 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.