CAD model selection
322450
Company
dk Fixturing systems
Description
Hexagonal extensions M6 - -
Bill of material
322450
BEST
Order No.
322450
H
Length
50 mm
L1
Lnge
11 mm
M
Male thread
M 6 mm
M1
Female thread
M 6 mm
SW
width across flats
10 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.