CAD model selection
3230700
Company
dk Fixturing systems
Description
Jack screws M6 - -
Bill of material
3230700
BEST
Order No.
323070
POS
0.000
mm°
AUSF
Version
Magnetic support, dia. 6 mm, magnetic force 5 N
L
Length
40.5 mm
M
thread
M 6 mm
SW
width across flats
10 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.