CAD model selection
325100
Company
dk Fixturing systems
Description
Intermediate plate T-slot 6 - -
Bill of material
325100
BEST
Order number
325100
NUTAN
Slot quantity
3
B
Width
117 mm
H
Height
20 mm
L
Length
117 mm
NUTEN
Slots
T-slot 6 mm
GEWINDE
Thread
M 6 mm
GEW
Weight
0,68 kg
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D