CAD model selection
326400
Company
dk Fixturing systems
Description
T-slot blocks with female thread - -
Bill of material
326400
BEST
Order No.
326400
B
width
16 mm
B1
width
5.95 mm
H
height
9.7 mm
H1
height
4.8 mm
H2
height
4.9 mm
L
Length
30 mm
M
Thread
M 6 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
2D