CAD model selection
329030
Company
dk Fixturing systems
Description
34 mm precision three-jaw chuck - -
Bill of material
329030
BEST
Order No.
329030
D
diameter
34 mm
D1
diameter
35 mm
H
Height
18.7 mm
AN
Anschluss
3x M2 auf Ø 16,5 mm
BS
Beschreibng
Infotext
INFO
Technical Information
Info
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.