CAD model selection
329715
Company
dk Fixturing systems
Description
65 mm precision three-jaw chuck - -
Bill of material
329715
BEST
Order No.
329715
D
diameter
64 mm
H
Height
121.5 mm
H1
Height
117.5 mm
H2
Height
113.5 mm
AN
Anschluss
MK 2 mm
BS
Description
Infotext
INFO
Technical Information
Info
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.