CAD model selection
345830
Company
dk Fixturing systems
Description
Schnellwechsel-Palettensystem - -
Bill of material
345830
BEST
Order No.
345830
NUTEN
Slots
T-slot 5 mm
AM
Outside dimensions
305x150x10 mm
SF
Inspection glass
200x132 mm
B1
width
200 mm
H
height
10 mm
L
Length
305 mm
AUSF
version
Kyence
BS
Description
Infotext
B
width
136.0 mm
L1
100.000 mm
XF
4.800 mm
TYP1
Zurodnung Form
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.