CAD model selection
349600
Company
dk Fixturing systems
Description
Small tailstocks - -
Bill of material
349600
BEST
Order No.
349600
NUTEN
Slots
T-Nut 5 mm
SH
Centre height
12 (22 mm on toothed rails)
B
width
43 mm
H
Height
12 mm
L
Length
53 mm
BS
Description
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D